chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TW-BS8X1.25-19-K9/C52 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF-tagg
TW-BS8X1.25-19-K9/C52
Order ID nr. 7030735
home
Home
Loading...
Tekniska data
Downloads
Design
Hard tag with thread
Freely usable memory (Byte)
8192
Housing material
Metal
Housing quality
1.7225 (AISI 4140)
Memory size (Byte)
9216
Memory type
FRAM
Mounting
On metal
Protection class
IP67
Quality active face
PA6.6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
I lager
Varugrupp
F1
Listpris
1 272,00 kr
home
Turck-Shop
Others
TW-BS8X1.25-19-K9/C52
Totalt för artikeln
1 272,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert