chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TW860-960-L73-17-B38/C49 5KPCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L73-17-B38/C49 5KPCS
Order ID nr. 7030682
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Design
Smart Label
Dimensions
73 mm x 17 mm
EPC memory (Byte)
16
Freely usable memory (Byte)
0
Housing material
Plastic
Housing quality
PP
Memory size (Byte)
38
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Quality active face
PP
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-6C
Region (UHF)
, ,
Technology
UHF RFID
Temperature during read/write access max. (°C)
80
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
I lager
Varugrupp
F1
Listpris
18 815,00 kr
home
Turck-Shop
Others
TW860-960-L73-17-B38/C49 5KPCS
Totalt för artikeln
18 815,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert