chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TW860-960-L110-50-C-HT-B138-100PCS | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L110-50-C-HT-B138-100PCS
Order ID nr. 7030672
home
Home
Loading...
Tekniska data
Downloads
Design
Smart Label
Dimensions
110 mm x 50 mm x 1 mm
EPC memory (Byte)
32
Freely usable memory (Byte)
64
Housing material
Nomex 410
Memory size (Byte)
138
Memory type
EEPROM
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
, ,
Technology
UHF RFID
Temperature during read/write access max. (°C)
50
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
230
Temperature outside detection range min. (°C)
-25
I lager
Varugrupp
F1
Listpris
2 893,00 kr
home
Turck-Shop
Others
TW860-960-L110-50-C-HT-B138-100PCS
Totalt för artikeln
2 893,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert