chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TW865-868-Q27-M-B112 | TURCK - Your Global Automation Partner
UHF Tag
TW865-868-Q27-M-B112
Order ID nr. 7030374
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-35
Dimensions
27 mm x 27 mm x 5,5 mm
EPC memory (Byte)
12
Freely usable memory (Byte)
64
Housing material
Plastic
Memory size (Byte)
112
Memory type
EEPROM
Mounting
On metal
Protection class
IP68
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
Technology
UHF RFID
home
Turck-Shop
Others
TW865-868-Q27-M-B112
I lager
Varugrupp
F1
Listpris
140,00 kr
Totalt för artikeln
140,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert