chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TW-Q25L12.5-M-B128 | TURCK - Your Global Automation Partner
HF-tagg
TW-Q25L12.5-M-B128
Order ID nr. 7030259
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Dimensions
25 mm x 12,5 mm x 5 mm
Freely usable memory (Byte)
112
Housing material
Plastic
Housing quality
PA6
Memory size (Byte)
128
Memory type
EEPROM
Quality active face
PA6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
I lager
Varugrupp
F1
Listpris
233,00 kr
home
Turck-Shop
Others
TW-Q25L12.5-M-B128
Totalt för artikeln
233,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert