chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TW-BV10X1.5-19-B128 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF-tagg
TW-BV10X1.5-19-B128
Order ID nr. 6901385
home
Home
Loading...
Tekniska data
Downloads
Construction size
⌀ 10 mm
Design
Hard tag with thread
Freely usable memory (Byte)
112
Housing material
Stainless steel
Housing quality
1.4435 (AISI 316L)
Memory size (Byte)
128
Memory type
EEPROM
Mounting
On metal
Protection class
IP67, IP69K
Quality active face
PA6.6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-45
I lager
Varugrupp
F1
Listpris
1 205,00 kr
Totalt för artikeln
1 205,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Others
TW-BV10X1.5-19-B128
Begär offert