chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
INTAG 300 HF F-MEM 2KBYTES BLACK EX | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
ATEX Tag 2.Generation
INTAG 300 HF F-MEM 2KBYTES BLACK EX
Order ID nr. 100053613
home
Home
Loading...
Tekniska data
Downloads
Construction size
⌀ 30 mm
Design
Hard tag
Dimensions
3 mm
Freely usable memory (Byte)
2000
Housing material
Plastic
Housing quality
PA6
Memory size (Byte)
2048
Memory type
FRAM
Mounting
Metal-free
Protection class
IP69K
Quality active face
PA6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Read/Write distance max. (mm)
215
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
90
Temperature outside detection range min. (°C)
-40
I lager
Varugrupp
D1
Listpris
174,00 kr
home
Turck-Shop
Others
INTAG 300 HF F-MEM 2KBYTES BLACK EX
Totalt för artikeln
174,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert