chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
arrow_back_ios
arrow_forward_ios
ATEX Tag 2.Generation
INTAG 300 HF ICODE SLIX2 BLACK EX
Order ID nr. 100053612
I lager
Varugrupp
D1
Listpris
100,00 kr
Totalt för artikeln
100,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Home
Loading...
Tekniska data
Downloads
Construction size
⌀ 30 mm
Design
Hard tag
Dimensions
3 mm
Freely usable memory (Byte)
316
Housing material
Plastic
Housing quality
PA6
Memory size (Byte)
320
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP69K
Quality active face
PA6
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-25
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-45
home
Turck-Shop
Others
INTAG 300 HF ICODE SLIX2 BLACK EX