chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TW-L16-16-F-B320-2KPCS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
HF-tagg Smart etikett
TW-L16-16-F-B320-2KPCS
Order ID nr. 100052631
home
Home
Loading...
Tekniska data
Downloads
Design
Smart Label
Dimensions
16 mm x 16 mm
Freely usable memory (Byte)
316
Housing material
Plastic
Housing quality
PET
Memory size (Byte)
320
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP40
Quality active face
PET
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
70
Temperature during read/write access min. (°C)
-20
Temperature outside detection range max. (°C)
70
Temperature outside detection range min. (°C)
-20
I lager
Varugrupp
F1
Listpris
16 055,00 kr
home
Turck-Shop
Others
TW-L16-16-F-B320-2KPCS
Totalt för artikeln
16 055,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert