chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
OTBVP6QDH | TURCK - Your Global Automation Partner
Photoelectric Sensor Touch Switch
OTBVP6QDH
Order ID nr. 3046169
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
Design
Rectangular
Dimensions
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Thermoplastic material, Thermoplastic polysulphone
Housing surface
Black
Input type
PNP
Light type
IR
Number of beams
1
Output function
PNP
Protection class
IP66
Switching element function
Nyckelfunktioner
Light type
IR
Protection class
IP66
Switching element function
I lager
Varugrupp
F3
Listpris
2 454,00 kr
home
Turck-Shop
Others
OTBVP6QDH
Totalt för artikeln
2 454,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert