chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TL50PS3AKQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50PS3AKQ
Order ID nr. 3810611
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Communication protocol
IO-Link
Connector type
Construction size
⌀ 50 mm
Design
Cylinder, threaded
Dimensions
210,5 mm
Dimmable
No
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Light type
RGB
Protection class
IP67
Nyckelfunktioner
Dimmable
No
Light type
RGB
I lager
Varugrupp
F3
Listpris
3 127,00 kr
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50PS3AKQ
Totalt för artikeln
3 127,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert