chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
arrow_back_ios
arrow_forward_ios
LED Signal Light Tower Light
TL50PS3A
Order ID nr. 3810606
I lager
Varugrupp
F3
Listpris
2 977,00 kr
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50PS3A
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Construction size
⌀ 50 mm
Design
Cylinder, threaded
Dimensions
210,5 mm
Dimmable
No
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
RGB
Protection class
IP67
Nyckelfunktioner
Dimmable
No
Light type
RGB
Totalt för artikeln
2 977,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert