chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TL50P3AOSIQ | TURCK - Your Global Automation Partner
LED Signal Light Tower Light
TL50P3AOSIQ
Order ID nr. 3808274
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
Construction size
⌀ 50 mm
Design
Cylinder, threaded
Dimensions
210,5 mm
Dimmable
No
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
RGB
Protection class
IP67
Volume (dB)
95 dB
Nyckelfunktioner
Dimmable
No
Light type
RGB
I lager
Varugrupp
F3
Listpris
4 729,00 kr
Totalt för artikeln
4 729,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50P3AOSIQ
Begär offert