chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TL50P2ALSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Tower light
TL50P2ALSQ
Order ID nr. 3806707
home
Home
Loading...
Tekniska data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
183,1 mm
Dimmable
No
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Number of colors/segments
2
Protection class
IP67
Volume (dB)
94 dB
Nyckelfunktioner
Acoustic signal
Continuous tone
Dimmable
No
Light type
RGB
Number of colors/segments
2
I lager
Varugrupp
F3
Listpris
3 840,00 kr
Totalt för artikeln
3 840,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50P2ALSQ
Begär offert