chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TL50BL8KQ | TURCK - Your Global Automation Partner
LED Signal Light
TL50BL8KQ
Order ID nr. 3804939
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
254,2 mm
Dimmable
Programmable
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Communication protocol
Light type
RGB
Number of colors/segments
8
Protection class
IP67
Nyckelfunktioner
Dimmable
Programmable
Light type
RGB
Number of colors/segments
8
I lager
Varugrupp
F3
Listpris
9 095,00 kr
home
Turck-Shop
Others
TL50BL8KQ
Totalt för artikeln
9 095,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert