chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TL50BLR2ALS | TURCK - Your Global Automation Partner
LED Signal Light
TL50BLR2ALS
Order ID nr. 3028230
I lager
home
Home
Loading...
Tekniska data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
119,2 mm
Dimmable
No
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Red, flashing
Number of colors/segments
1
Protection class
IP67
Volume (dB)
94 dB
Nyckelfunktioner
Acoustic signal
Continuous tone
Dimmable
No
Light type
Red, flashing
Number of colors/segments
1
Varugrupp
F3
Listpris
2 562,00 kr
home
Turck-Shop
Others
TL50BLR2ALS
Totalt för artikeln
2 562,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert