chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
TL50HBYRQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light High-intensity Tower Light
TL50HBYRQ
Order ID nr. 3015623
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
169,9 mm
Dimmable
No
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Blue, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Nyckelfunktioner
Dimmable
No
Light type
Blue, Yellow, Red
Number of colors/segments
3
I lager
Varugrupp
F3
Listpris
2 886,00 kr
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50HBYRQ
Totalt för artikeln
2 886,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert