chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CL50XXYPQP | TURCK - Your Global Automation Partner
LED Signal Light Tower Light
CL50XXYPQP
Order ID nr. 3014340
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
114,2 mm
Dimmable
No
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Housing surface
Black
Input type
PNP
Light type
Yellow
Number of colors/segments
1
Protection class
IP67
Nyckelfunktioner
Dimmable
No
Light type
Yellow
Number of colors/segments
1
I lager
Varugrupp
F3
Listpris
1 078,00 kr
Totalt för artikeln
1 078,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Lighting and Indicators
Tower Lights
CL50XXYPQP
Begär offert