chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
K50PTCAMRGB14 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K50PTCAMRGB14
Order ID nr. 3805918
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Communication protocol
BannerBus (Pro Editor compatible)
Design
Cylinder, threaded
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Nyckelfunktioner
Light type
RGB
I lager
Varugrupp
F3
Listpris
2 343,00 kr
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K50PTCAMRGB14
Totalt för artikeln
2 343,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert