chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
S22RMTFRGB7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
S22RMTFRGB7
Order ID nr. 3804260
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Communication protocol
BannerBus (Pro Editor compatible)
Construction size
⌀ 27,3 mm
Design
Threaded barrel
Dimensions
47,8 mm x 47,8 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
FDA copolyester
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP66, IP67, IP69
Special features
Wash down
Nyckelfunktioner
Light type
RGB
Number of colors/segments
7
I lager
Varugrupp
F3
Listpris
1 196,00 kr
home
Turck-Shop
Lighting and Indicators
Touch Buttons
S22RMTFRGB7
Totalt för artikeln
1 196,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert