chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Photoelectric sensor Touch Buttons
VTBN6GRQ
Order ID nr. 3075940
I lager
Varugrupp
F3
Listpris
2 711,00 kr
Totalt för artikeln
2 711,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Lighting and Indicators
Touch Buttons
VTBN6GRQ
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
Design
Rectangular
Dimensions
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Thermoplastic polysulphone
Housing surface
Black
Light type
IR
Number of beams
1
Number of colors/segments
2
Operating voltage
DC
Output function
NPN
Protection class
IP66
Nyckelfunktioner
Light type
IR
Number of colors/segments
2
Begär offert