chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
K30APTYXDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K30APTYXDQ
Order ID nr. 3087157
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
Construction size
⌀ 30 mm
Design
Dome
Dimensions
54,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Nyckelfunktioner
Number of colors/segments
1
Output function
PNP
I lager
Varugrupp
F3
Listpris
1 644,00 kr
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
K30APTYXDQ
Totalt för artikeln
1 644,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert