chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Pick-to-Light
PVA300P6Q
Order ID nr. 3052911
I lager
Varugrupp
F3
Listpris
14 531,00 kr
Totalt för artikeln
14 531,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PVA300P6Q
Tekniska data
Base unit
PCE
EAN/UPC code
662488529116
Gross weight
816.47
Height
70
Length
440
Net weight
816.47
Dimension unit
MMT
Weight unit
GRM
Volume
2772
Volume unit
CMQ
Width
90
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Electrical connection
Cable with connector
Connector type
Design
Rectangular
Scan field (mm)
300
Dimensions
341,4 mm x 30 mm x 15 mm
Housing material
Metal
Housing quality
AL
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
IR
Number of beams
13
Number of colors/segments
1
Function
Opposed mode sensor
Operating voltage
DC
Optical resolution (mm)
25
Output function
PNP
Protection class
IP62
Max. range (mm)
2000
Switching element function
Wavelength (nm)
880
Nyckelfunktioner
Scan field (mm)
300
Light type
IR
Number of colors/segments
1
Output function
PNP
Begär offert