chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
PVA100P6 | TURCK - Your Global Automation Partner
Pick-to-Light
PVA100P6
Order ID nr. 3052901
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
137,8 mm x 30 mm x 15 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
AL
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
IR
Max. range (mm)
2000
Number of beams
5
Number of colors/segments
1
Operating voltage
DC
Optical resolution (mm)
25
Output function
PNP
Protection class
IP62
Scan field (mm)
100
Switching element function
Wavelength (nm)
880
Nyckelfunktioner
Scan field (mm)
100
Light type
IR
Number of colors/segments
1
Output function
PNP
I lager
Varugrupp
F3
Listpris
8 123,00 kr
home
Turck-Shop
Others
PVA100P6
Totalt för artikeln
8 123,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert