chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
K30APT2XRF2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K30APT2XRF2
Order ID nr. 3096594
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Construction size
⌀ 30 mm
Design
Dome
Dimensions
41 mm x 41 mm
Electrical connection
Cable
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Light type
Red
Number of colors/segments
1
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Tvätt
Nyckelfunktioner
Light type
Red
Number of colors/segments
1
I lager
Varugrupp
F3
Listpris
1 675,00 kr
home
Turck-Shop
Lighting and Indicators
LED Indicators
K30APT2XRF2
Totalt för artikeln
1 675,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert