chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LED Signal Light
K50FLGXXP
Order ID nr. 3083407
I lager
Varugrupp
F3
Listpris
1 474,00 kr
Totalt för artikeln
1 474,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50FLGXXP
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Dome
Dimensions
50 mm x 76 mm x 44,6 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Nyckelfunktioner
Dimmable
No
Number of colors/segments
1