chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WLS27CWGRXX6-1130DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS27CWGRXX6-1130DS24Q
Order ID nr. 3804220
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
Construction size
⌀ 27 mm
Design
Smooth barrel
Dimensions
1206 mm
Dimmable
No
Electrical connection
Connector
Function
Linear light
Housing material
Plastic
Housing quality
FDA copolyester
Light type
Red, ,
Number of colors/segments
3
Protection class
IP66, IP67, IP69
Special features
I/O module-compatible, Wash down,
Nyckelfunktioner
Construction size
⌀ 27 mm
Dimmable
No
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS27CWGRXX6-1130DS24Q
Light type
, , Red
Number of colors/segments
3
I lager
Varugrupp
G1
Listpris
9 239,00 kr
Totalt för artikeln
9 239,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert