chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WL50SWSSL5Q | TURCK - Your Global Automation Partner
LED Spotlight In the Metal Housing
WL50SWSSL5Q
Order ID nr. 3042373
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Beam angle
Cascadable
No
Connector type
Construction size
⌀ 56 mm
Design
Puck
Dimensions
71,1 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Metal
Housing quality
Stainless steel
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Kemikalieresistent, Resistent mot kemikalier, Tvätt
Nyckelfunktioner
Construction size
⌀ 56 mm
Dimmable
No
Number of colors/segments
1
I lager
Varugrupp
F3
Listpris
5 866,00 kr
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WL50SWSSL5Q
Totalt för artikeln
5 866,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert