chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Isolating transducer 2-channel
IMX12-AI01-2I-2IU-HL0/24VDC
Order ID nr. 100004134
I lager
Varugrupp
D3
Listpris
3 891,00 kr
Totalt för artikeln
3 891,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Interface Technology
Signal Conditioners
IMX12-AI01-2I-2IU-HL0/24VDC
Tekniska data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Current output
In mA
Dimensions
120 mm x 12,5 mm x 117 mm
Electrical connection
Removable screw terminals, 2-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Nominal voltage
24 VDC
Number of channels
2
Power supply
24 VDC
Protection class
IP20
Voltage output
In V
Nyckelfunktioner
Number of channels
2
Nominal voltage
24 VDC