chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
DX80DR9M-H | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR9M-H
Order ID nr. 3011431
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS232, RS485
Design
Rectangular
Dimensions
107 mm x 80,9 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Housing material
Plastic
Housing quality
PC
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP67
Runs with battery
No
Nyckelfunktioner
Function
Tree topology
Output type
-
I lager
Varugrupp
F3
Listpris
7 535,00 kr
home
Turck-Shop
Industrial Wireless
Industrial Wireless Radios
DX80DR9M-H
Totalt för artikeln
7 535,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert