chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
piconet Extension Module for IP-Link
SNNE-0800D-0002
Order ID nr. 6824202
I lager
Varugrupp
D1
Listpris
1 567,00 kr
Totalt för artikeln
1 567,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Others
SNNE-0800D-0002
Tekniska data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Device type
Extension module
Dimensions
126 mm x 30 mm x 26,5 mm
Network protocol
CANopen, DeviceNet, EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Number of channels
8
Operating voltage
DC
Protection class
IP67
Signal type
Digital input
Voltage supply connection
Nyckelfunktioner
Connection technology signal
M12
Network protocol
PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP67
Signal type
Digital input