chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
SNNE-0404D-0003 | TURCK - Your Global Automation Partner
piconet Extension Module for IP-Link
SNNE-0404D-0003
Order ID nr. 6824191
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M8
Device type
Extension module
Dimensions
126 mm x 30 mm x 26,5 mm
Network protocol
CANopen, DeviceNet, EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Number of channels
8
Operating voltage
DC
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
Voltage supply connection
Nyckelfunktioner
Connection technology signal
M8
Network protocol
PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET
Protection class
IP67
Signal type
Digital output, Digital input, Digital input/output
I lager
Varugrupp
D1
Listpris
1 807,00 kr
home
Turck-Shop
Others
SNNE-0404D-0003
Totalt för artikeln
1 807,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert