chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BL20-E-GW-DP/ET | TURCK - Your Global Automation Partner
Gateway for the BL20 I/O System Interface for PROFIBUS-DP
BL20-E-GW-DP/ET
Order ID nr. 100001981
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Approvals
cULus
Device type
Gateway
Dimensions
129,5 mm x 33,5 mm x 74,4 mm
Fieldbus connection technology
Push-in clamps
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Operating voltage
DC
Protection class
IP20
Voltage supply connection
Push-in terminals
Nyckelfunktioner
Network protocol
PROFIBUS-DP
Protection class
IP20
I lager
Varugrupp
F1
Listpris
2 481,00 kr
home
Turck-Shop
Fieldbus Technology
I/O Systems
BL20-E-GW-DP/ET
Totalt för artikeln
2 481,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert