chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FDNQ-ES22-T | TURCK - Your Global Automation Partner
DeviceNet Module fully encapsulated
FDNQ-ES22-T
Order ID nr. F0140
home
Home
Loading...
Tekniska data
Downloads
Device type
Compact station, I/O Module
Dimensions
148,1 mm x 60,4 mm x 27 mm
Fieldbus connection technology
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Operating voltage
DC
Protection class
IP67
Nyckelfunktioner
Network protocol
DeviceNet
Protection class
IP67
I lager
Varugrupp
D1
Listpris
5 342,00 kr
Totalt för artikeln
5 342,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Fieldbus Technology
I/O Modules
FDNQ-ES22-T
Begär offert