chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
BLCDP-4M12VMT-8XSG-PD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Fieldbus Station for PROFIBUS-DP
BLCDP-4M12VMT-8XSG-PD
Order ID nr. 6811189
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
113 mm x 71 mm x 32,5 mm
Fieldbus connection technology
Fieldbus transmission rate
9.6 kbps …12 Mbps
Network protocol
PROFIBUS-DP
Number of channels
8
Output voltage
24 VDC from supply voltage
Protection class
IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output
Nyckelfunktioner
Connection technology signal
M12
Network protocol
PROFIBUS-DP
Protection class
IP67, IP69K
Signal type
Digital output, Digital input/output, Digital input
I lager
Varugrupp
D1
Listpris
10 691,00 kr
Totalt för artikeln
10 691,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Fieldbus Technology
I/O Modules
BLCDP-4M12VMT-8XSG-PD
Begär offert