chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
EG-VA805526/112-0600/3GD.202 | TURCK - Your Global Automation Partner
excom I/O-system Systemkapsling 800 x 550 x 260
EG-VA805526/112-0600/3GD.202
Order ID nr. 100036960
home
Home
Loading...
Tekniska data
Downloads
Approvals
Ex-Approval
Dimensions
550 mm x 800 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
zone 2
Module rack
MT24-3G
Protection class
IP66
Nyckelfunktioner
Installation area
zone 2
Module rack
MT24-3G
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA805526/112-0600/3GD.202
I lager
Varugrupp
D1
Listpris
87 198,00 kr
Totalt för artikeln
87 198,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert