chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
EG-VA655526/112-0500/3GD.194 | TURCK - Your Global Automation Partner
excom I/O-system Systemkapsling 650 x 550 x 260
EG-VA655526/112-0500/3GD.194
Order ID nr. 100030983
home
Home
Loading...
Tekniska data
Downloads
Approvals
Ex-Approval
Coupler/converter/switch
None
Dimensions
550 mm x 650 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Housing surface
Grinded and polished (240 grain size distribution)
Installation area
zone 2
Module rack
MT16-3G
Protection class
IP66
Nyckelfunktioner
Installation area
zone 2
Module rack
MT16-3G
I lager
Varugrupp
D1
Listpris
102 833,00 kr
home
Turck-Shop
Control Cabinet Solutions
Standard Ex Control Cabinets
EG-VA655526/112-0500/3GD.194
Totalt för artikeln
102 833,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert