chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
arrow_back_ios
arrow_forward_ios
Industriell givarkabel Främre montering
MFKS 4-1
Order ID nr. U99-17475
I lager
Varugrupp
K1
Listpris
196,00 kr
Totalt för artikeln
196,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Receptacles
MFKS 4-1
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable length (m)
1
Connector A
Female, M8 x 1
Current (A)
4
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
Voltage (V)
125
Nyckelfunktioner
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M8 × 0.5
Begär offert