chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FKP 4.5-0.5 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FKP 4.5-0.5
Order ID nr. U8090
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Current (A)
4
Design
Connection Cable
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
Voltage (V)
250
Nyckelfunktioner
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
I lager
Varugrupp
K1
Listpris
382,00 kr
home
Turck-Shop
Connectivity
Receptacles
FKP 4.5-0.5
Totalt för artikeln
382,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert