chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RKF 579-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC Cable Jacket, Thick
RKF 579-1M
Order ID nr. U5533-001
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
10.8
Cable length (m)
1
Cable quality
PVC
Connector A
Female Receptacle, 7/8″-16 UN, With Injection Molded Cables
Core cross-section (mm²)
0.83
Current (A)
9
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
Special features
Shielded
Voltage (V)
300
Nyckelfunktioner
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
I lager
Varugrupp
D1
Listpris
278,00 kr
home
Turck-Shop
Connectivity
Receptacles
RKF 579-1M
Totalt för artikeln
278,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert