chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSFV 49-0.3M/M20/C1117 | TURCK - Your Global Automation Partner
FOUNDATION fieldbus Flanschanschluss
RSFV 49-0.3M/M20/C1117
Order ID nr. U2-30087
home
Home
Loading...
Tekniska data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, RoHS
Connection mode
Wire connection
Connection technology signal
7/8”
Connector A
Male, 7/8″-16 UN, Straight
Core cross-section (mm²)
0.8
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
600
Nyckelfunktioner
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
home
Turck-Shop
Connectivity
Receptacles
RSFV 49-0.3M/M20/C1117
I lager
Varugrupp
K3
Listpris
713,00 kr
Totalt för artikeln
713,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert