chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FK 4.4-2/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
FK 4.4-2/14.5/NPT
Order ID nr. U2-05153
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable length (m)
2
Connector A
Female, M12 x 1, A-coded
Current (A)
4
Design
Connection Cable
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
Voltage (V)
250
Nyckelfunktioner
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
I lager
Varugrupp
K1
Listpris
192,00 kr
home
Turck-Shop
Connectivity
Receptacles
FK 4.4-2/14.5/NPT
Totalt för artikeln
192,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert