chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FS 4.4-0.5 | TURCK - Your Global Automation Partner
Actuator and sensor flange Front-Mounted
FS 4.4-0.5
Order ID nr. U1109
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable length (m)
0.5
Connector A
Male, M12 x 1, A-coded
Current (A)
4
Design
Connection Cable
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
250
Nyckelfunktioner
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
I lager
Varugrupp
K1
Listpris
157,00 kr
home
Turck-Shop
Connectivity
Receptacles
FS 4.4-0.5
Totalt för artikeln
157,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert