chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
P-RKFV 40-0.5/M20 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
P-RKFV 40-0.5/M20
Order ID nr. U0924-30
home
Home
Loading...
Tekniska data
Downloads
Application
Hazardous area
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Current (A)
9
Design
Connection Cable
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
Voltage (V)
600
Nyckelfunktioner
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
I lager
Varugrupp
K3
Listpris
520,00 kr
home
Turck-Shop
Connectivity
Receptacles
P-RKFV 40-0.5/M20
Totalt för artikeln
520,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert