chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
FKSDED 441-0.4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Hinterwandmontage
FKSDED 441-0.4M
Order ID nr. U-78887
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable diameter (mm)
6.7
Cable length (m)
0.4
Cable quality
TPE
Connector A
Female, M12 x 1, D-coded
Connector B
, Straight
Core cross-section (mm²)
0.21
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded
Voltage (V)
250
Nyckelfunktioner
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
home
Turck-Shop
Connectivity
Receptacles
FKSDED 441-0.4M
I lager
Varugrupp
D1
Listpris
335,00 kr
Totalt för artikeln
335,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert