chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSFPV 50-2M | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
RSFPV 50-2M
Order ID nr. U-60037
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
2
Current (A)
9
Design
Connection Cable
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
M30 × 1.5
Voltage (V)
600
Nyckelfunktioner
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
M30 × 1.5
I lager
Varugrupp
K1
Listpris
844,00 kr
Totalt för artikeln
844,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Receptacles
RSFPV 50-2M
Begär offert