chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Industrial flange connector with litz wires
GKDF 40-3M/14.5/NPT
Order ID nr. U-42223
I lager
Varugrupp
D1
Listpris
1 367,00 kr
Totalt för artikeln
1 367,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Connectivity
Receptacles
GKDF 40-3M/14.5/NPT
Tekniska data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2237
Cable length (m)
3
Connector A
Female, 1 3/8″-16 UN
Current (A)
35
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
Voltage (V)
600
Nyckelfunktioner
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
Begär offert