chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
RSF 47-1M/NPT | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems Flange
RSF 47-1M/NPT
Order ID nr. U-27617
home
Home
Loading...
Tekniska data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A
Male, 7/8″-16 UN, With Stranded Wire
Current (A)
9
Design
Connection Cable
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
Voltage (V)
600
Nyckelfunktioner
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
I lager
Varugrupp
K1
Listpris
157,00 kr
home
Turck-Shop
Connectivity
Receptacles
RSF 47-1M/NPT
Totalt för artikeln
157,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert