chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
CSFD 64-6-2 | TURCK - Your Global Automation Partner
Industrial flange connector with litz wires
CSFD 64-6-2
Order ID nr. U-21831
home
Home
Loading...
Tekniska data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Current (A)
14
Design
Connection Cable
Number of pins
6
Receptacle housing material A
Brass
Screw-in thread
M25 × 1.5
Voltage (V)
300
Nyckelfunktioner
Number of pins
6
Receptacle housing material A
Brass
Screw-in thread
M25 × 1.5
I lager
Varugrupp
K1
Listpris
1 249,00 kr
home
Turck-Shop
Connectivity
Receptacles
CSFD 64-6-2
Totalt för artikeln
1 249,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert