chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
EC-FSDW4.54-0.5/16 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
EC-FSDW4.54-0.5/16
Order ID nr. 6935755
home
Home
Loading...
Tekniska data
Downloads
Application
Data
Approvals
CE
Conductor length (m)
0.5
Connection mode
Wire connection
Core cross-section (mm²)
0.34
Current (A)
4
Device type
Receptacle
Network protocol
PROFIBUS-DP
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
Voltage (V)
60
Nyckelfunktioner
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
I lager
Varugrupp
K1
Listpris
191,00 kr
home
Turck-Shop
Others
EC-FSDW4.54-0.5/16
Totalt för artikeln
191,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert